WEB Catalog

Product Information »  WEB Catalog  » Switches/Sensors/Controller  » Position Sensor

Position Sensor

Actuator Position Sensor D-MP□

    ・Actuator stroke position is output with an analog signal.
    ・Repeatability: 0.1 mm
    ・Analog output
    ・4 measurement ranges
    ・Switch output
    ・IO-Link compatible
SeriesMeasuring range
D-MP02525 mm±1 mm
D-MP05050 mm±1 mm
D-MP100100 mm±1 mm
D-MP200200 mm±1 mm

Features

The actuator stroke position is output with an analog signal.

Analog output function

Operation display

  • Direct mounting is possible.

    Can be mounted directly into the auto switch mounting groove on the cylinder

  • Lead wire connection

4 switch modes can be selected for the switch output.

Application examples

IO-Link compatible

Visualization of operation/equipment status/Remote monitoring and control by communication

Go Top