Product Information »
WEB Catalog
» Air Cylinders
» Guide Cylinders
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
Guide Cylinders
Cylinder with Turntable MGT
-
・Integrated compact guide cylinder (MGP series) and manual turntable
・High-precision bearings for smooth turning return movement
・The table unit has positioning mechanisms for each 90° and 180° of rotation.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | MGTM | Double acting | 63,80,100 |
Standard | Ball bushing bearing | MGTL | Double acting | 63,80,100 |