Product Information »
WEB Catalog
» Air Cylinders
» Lock Cylinders/Cylinder with An End Lock
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
Lock Cylinders/Cylinder with An End Lock
Compact Cylinder with Air Cushion and Lock RLQ/RDLQ
-
・Locking cylinder ideal for drop prevention when the air supply is shut off
・Compact cylinder with a built-in air cushion and lock unit
(Single-directional lock)
・With auto switch (RDLQ series: RDLQ)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Cylinder with Air Cushion and Lock RLQ/RDLQ
Symbol Specifications Download -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | RLQ | Double acting, Single rod | 32,40,50,63 | Spring lock |