Product Information »
WEB Catalog
» Air Cylinders
» Environment Resistant Cylinders
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
Environment Resistant Cylinders
Cylinder with Stable Lubrication Function (Lube-retainer)
-
・Applicable to operation in micro-powder (20 to 100 μm) /general environments
・Durability is 4 times stronger than the standard model in micro-powder
environments.
・The overall length and mounting are the same as those of the standard model.
(Except for some models)
・Grease film is formed on the piston rod surface to improve durability.
・Prevents the entry of dust and foreign matter
・The number of operating cycles can be improved even in general environments.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-Z | Double acting, Single rod | 20, 25, 32, 40 |
Air cylinder | CG1-Z | Double acting, Single rod | 20, 25, 32, 40, 50, 63, 80, 100 |
Air cylinder | CA2-Z | Double acting, Single rod | 40, 50, 63, 80, 100 |
Compact cylinder | CQS | Double acting, Single rod | 20, 25 |
Compact cylinder | CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Air slide table | MXQ□A | Double acting | 6, 8, 12, 16, 20, 25 |
Compact guide cylinder | MGP-Z | Double acting | 20, 25, 32, 40, 50, 63, 80, 100 |
Dual Rod Cylinder/Compact Type | CXSJ | Double acting | 6, 10, 15, 20, 25, 32 |
Dual rod cylinder | CXS | Double acting | 6, 8, 12, 16, 20, 25, 32 |
High power cylinder | RHC-XC93 | Double acting | 32,40 |