Product Information »
WEB Catalog
» Air Cylinders
» Dual Rod Cylinders
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
Dual Rod Cylinders
Dual Rod Cylinder JMGP
-
・Compact: Overall length shortened by 30.5 mm, Height shortened by 16 mm
・Weight: Max. 69% lighter (0.32 kg → 0.1 kg)
・3 mounting options:
Top mounting, Bottom mounting, Rear mounting
・Piping is possible in 4 directions.
・The solid state auto switch D-M9□ is mountable.
・Suitable for pushing, lifting, or clamping in a transport line.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | JMGPM | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |
Features
Cylinder suitable for pushing, lifting, or clamping
Overall length: Reduced by up to 48%, Weight: Reduced by up to 38%, Allowable lateral load: Increased by 6.6 times, Non-rotating accuracy: Improved by up to 40%
Allowable lateral load increased by 6.6 times
∗ Compared with the CXSM series, 50 mm stroke
Short pitch mounting is possible.
Cylinders can be installed adjacent to each other.