Product Information »
WEB Catalog
» Air Cylinders
» Specialty Cylinders
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
Specialty Cylinders
High Power Cylinder RHC
-
・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
・XC93: With greater water resistance + a stable lubrication function
5 times stronger against water (liquids) than the standard model (RHC series)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD High Power Cylinder RHC
Symbol Specifications Download -XC3 Made to Order Common Specifications Special port location PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC93 Made to Order Common Specifications With greater water resistance + stable lubrication function (Lube-retainer) PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RHC | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | RHC-XC93 | Double acting, Single rod | 32,40 |