Lock Cylinders/Cylinder with An End Lock
Compact Guide Cylinder with Lock MLGP
-
・Stopping possible at any stroke position
Drop prevention when the pressure is decreased or the residual pressure is released
・Weight reduced by up to 17% with a shorter guide rod and thinner plate
Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Compact Guide Cylinder with Lock MLGP
Symbol Specifications Download -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGPM | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |
Standard | Ball bushing bearing | MLGPL | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |
Features
WEB Catalog
Directional Control Valves
Air Cylinders
Rotary Actuators ⁄
Air Grippers
Electric Actuators
Vacuum Equipment
Air Preparation Equipment Modular F.R.L. ⁄ Pressure Control Equipment Fittings and Tubing Flow Control Equipment Switches ⁄ Sensors
Process Valves
Temperature Control Equipment
Static Neutralization Equipment
Silencers ⁄
Pressure Gauges ⁄
Blow Guns
Equipment list
Theme ⁄ Industry
Green Procurement Handling Precautions for SMC Products
Corporate Activities -Investor Relations -Sustainable Management of CO2 -Business Continuity Plan
New Products
- Air Management System
- Directional Control Valves
- Actuators
- Rotary Actuators/
Air Grippers - Vacuum Equipment
- Compact Compressor
- Air Preparation Equipment
- Modular F.R.L./
Pressure Control Equipment - Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns
- Pressure and Flow
Sensors/Switches - Static Neutralization
Equipment - Process Valves
- Chemical Valves/
Fittings&Tubing/
Needle Valves - Process Gas Equipment
- Process Pumps
- Temperature Control Equipment
- Electric Actuators
- High Vacuum Equipment
- Industrial Filters
- Pneumatic Instrumentation Equipment
ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100
MLGP-Z Series Dec-18
- Stopping possible at any stroke position.
Drop prevention when the pressure is decreased or the residual pressure is released. - Weight reduced by up to 17% with a shorter
guide rod and thinner plate
Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM) - Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
Copyright © SMC Corporation. All Rights Reserved.