Product Information »
WEB Catalog
» Directional Control Valves
» Pilot Operated 4/5 Port Solenoid Valves
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
Pilot Operated 4/5 Port Solenoid Valves
4/5-Port Solenoid Valve SYJ3000/5000/7000

-
・The combined mounting of a 3-port valve and a 5-port valve is possible.
・Power consumption: 0.1 W (With power saving circuit)
・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
・Supports Interface regulators
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 4/5-Port Solenoid Valve SYJ3000/5000/7000
Manual
Series View search result SYJ3000 View search result SYJ5000 View search result SYJ7000 View search result 4/5-Port Solenoid Valve SYJ3000/5000/7000
DoC
Series View search result SYJ3000 View search result SYJ5000 View search result SYJ7000 View search result 4/5-Port Solenoid Valve SYJ3000/5000/7000
Manifold
Series View search result SYJ3000 View search result SYJ5000 SYJ7000
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SYJ3000 | 0.46 | 0.35 | 0.12 | φ25 | 0.35(Standard) 0.1(With power saving circuit) |
SYJ5000 | 0.83 | 0.32 | 0.21 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SYJ7000 | 2.9 | 0.35 | 0.74 | φ50 | 0.35(Standard) 0.1(With power saving circuit) |