Product Information »
WEB Catalog
» Air Cylinders
» Stopper Cylinders
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
Stopper Cylinders
Stopper Cylinder RSQ/RSDQ/RSG/RSDG
-
・A wide range of models are available, so it is possible to select a cylinder that meets your needs.
Realizes the labor saving and automation of conveyor lines
・With auto switch (RSDQ series: RSDQ, RSDG series: RSDG)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Stopper Cylinder RSQ/RSDQ/RSG/RSDG
Symbol Specifications Download -XA1 to XA38 Simple Specials RSQ(φ12 to φ50)/RSG(φ40 φ50):Change of rod end shape PDF Stopper Cylinder RSQ/RSDQ/RSG/RSDG
Symbol Specifications Download -XB11 Made to Order Common Specifications Long stroke type PDF -XC3 Made to Order Common Specifications Special port location PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Fixed mounting height | RSQ | Double acting Double acting with spring Single acting, spring extend | 12,16,20,32,40,50 |
Adjustable mounting height | RSG | Double acting Double acting with spring Single acting, spring extend | 40,50 |
Features
■Additional variations now include the option to have a female rod end on the “round bar type” and the “chamfered type”. : 8 types → 10 types
■The new body allows for auto switch mounting on 4 faces.