Product Information »
WEB Catalog
» Industrial Device Communication Equipment/Wireless System
» Other: RS485 Compatible Products
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
Other: RS485 Compatible Products
Thermo-chiller/High-performance Type HRZ
This product can only be shipped to China, Taiwan, Korea, Singapore,Malaysia, and Japan. For use in regions other than the aforementioned, order the HRZ-F.
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-073-HRZ-e.jpg)
-
・Suitable for semiconductor processing equipment with a wide variety of
features, such as high-temperature stability, a wide temperature range,
failure diagnosis, external communication, etc.
・Compliant with various safety standards
・Compliant with UL Standards, SEMI Standards, CE-marking
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Thermo-chiller/High-performance Type HRZ
Manual
Series Cooling capacity View search result HRZ 1 kW, 2 kW,
4 kW, 8 kWView search result Thermo-chiller/High-performance Type HRZ
DoC
Series Cooling capacity View search result HRZ 1 kW, 2 kW,
4 kW, 8 kWView search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRZ | -20 to 40℃ 20 to 90℃ -20 to 90℃ | 1 kW, 2 kW, 4 kW, 8 kW | ±0.1℃ | Water-cooled refrigeration | Fluorinated fluids/Ethylene glycol aqueous solution (60%)/Tap water, Deionized water |