Pilot Operated 4/5 Port Solenoid Valves
5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000

-
・Due to the flow increase, the valve size can be reduced!
Saves energy and space
・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
・Plug-in sub-plate has been newly added!
・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
・Can be connected to F.R.L. units (AC-D series) (-X990)
・Supports Interface regulators
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Manual
Series View search result SY3000 View search result SY5000 View search result SY7000 View search result 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
DoC
Series View search result SY3000 View search result SY5000 View search result SY7000 View search result 5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Manifold
Series View search result SY3000 View search result SY5000 View search result SY7000 View search result
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SY3000 | 1.6 | 0.19 | φ50 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 3.6 | 0.17 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 5.9 | 0.20 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
Features
Due to the flow increase, the valve size can be reduced!
Saves energy and space.

Manifold variations
Plug-in Metal Base [IP40]

Plug-in Connector Connecting Base [IP67]

Wiring

Power saving

Space saving/Improved operability
Wiring, piping and operation are integrated on one side.
Multiple layer type is available as an option. This saves space in the lateral direction.

Bottom ported is prepared(A, B port). Space saving
Bottom ported reduces the footprint.

4-position dual 3-port valve available (Only rubber seal type)
Two 3-port valves built into one body

Different sizes (SY3000/5000 or SY5000/7000) can be mixed!
Possible to reduce installation space, the number of serial units and wirings.

Improved safety
Back pressure check valve
This prevents actuator and air operated valve malfunctions caused by the exhaust from other valves.

With residual pressure release valve (SY5000/7000)

Lever Type
SUP Stop Valve Spacer (With residual pressure release valve)

Slotted Type
SUP stop valve spacer (With residual pressure release valve)
Air supply to each valve can be stopped individually.
The valve and cylinder can be replaced without stopping other devices and equipment.

Slotted Type
Double check spacer (With residual pressure release valve)
Long time of intermediate stop and position holding are possible.

With slide locking manual override
ON/OFF operation and locking can be performed with the manual slide.

Made to Order: With safety slide locking manual override/SY3000/5000/7000-X13
Double action manual override prevents incorrect operation!

Piping options

Plug-in 5-Port Solenoid Valve with 4(A)/2(B) Port Pressure Sensor

Application Examples

How to Order Valves (With mounting screw)

Only for External Pilot Vacuum Release Valve with Restrictor Series SY3A□R/SY5A□R
Vacuum suction and release can be controlled with a single valve!