WEB Catalog

Product Information »  WEB Catalog  » IO-Link Compatible Products  » Vacuum Unit/Vacuum Manifold

Vacuum Unit/Vacuum Manifold

Vacuum Manifold for Fieldbus System ZKJ

    ・Vacuum pads and actuator driving can be controlled with a single
     manifold [New]
     ・Positive pressure unit [New]
      5-port solenoid valve
     ・Vacuum unit
      Energy saving ejector Air consumption: 92% reduction
    ・Fieldbus compatible
     Space saving: Requires no separate input/output units
     Reduced wiring time
     Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
    ・Exhaust sealing function
     Quick workpiece release
    ・4 stations/8 stations/12 stations/16 stations manifold compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZKJ070.73126
ZKJ101.05348
ZKJ121.26368
ZKJ151.574102

Features

Vacuum pads and actuator driving can be controlled with a single manifold

Energy saving

Fieldbus Compatible

Remote control and monitoring are available.

Vacuum ejectors and solenoid valves are mounted on the same manifold.

Variations

Wiring and piping are integrated on one side.

Exhaust sealing function

PROFINET Compatible

IO-Link Compatible

Go Top