Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Speed Controllers for General Purposes
In-line Type AS

-
・4 types of mounting variations: Direct mounting, L-bracket mounting,
DIN rail mounting, Holder mounting
・With index plate
・Lightweight: Weight reduced by 30% compared with the existing product
(AS2002F-04)
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD In-line Type AS
Manual
Type Series View search result In-line type AS1002F to AS4002F View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002F to AS4002F | - | φ2 to φ12 | φ1/8'' to φ1/2'' |