Product Information »
WEB Catalog
» Air Cylinders
» Lock Cylinders/Cylinder with An End Lock
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
Lock Cylinders/Cylinder with An End Lock
Plate Cylinder with Lock MLU/MDLU
-
・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
・With auto switch (MDLU series: MDLU)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Plate Cylinder with Lock MLU/MDLU
Symbol Specifications Download -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MLU | Double acting, Single rod | 25,32,40,50 | Spring lock |