Product Information »
WEB Catalog
» Air Cylinders
» Clamp Cylinders
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
Power Clamp Cylinder CKZ3T-X2734/CKZ3T-X2568□
-
・Simple switch adjustment greatly reduces work-hours
Switch can be adjusted easily when changing the arm opening angle.
・With metal switch cassette cover
・Weight reduced by up to 39%
・High clamping force: 4000 N
・Spatter proof construction
・Select from 2 types of top cover
・A model with a manually operated handle (lock specification) is available.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ3T-X2734 | 15º, 30º, 45º, 60º, 75º, 90º, 105º, 120º, 135º | TURCK/P&F | 50,63 |
CKZ3T-X25688m (With manually operated handle) | 15º,30º,45º, 60º,75º,90º,105º,120º | TURCK/P&F | 50,63 |