Product Information »
WEB Catalog
» Air Cylinders
» Lock Cylinders/Cylinder with An End Lock
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
Cylinder with Lock CNA2/CDNA2
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
・With auto switch (CDNA2 series: CDNA2, CDNA2W)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Cylinder with Lock CNA2/CDNA2
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF -XC14 Simple Specials Change of trunnion bracket mounting position PDF -XC15 Simple Specials Change of tie-rod length PDF Cylinder with Lock CNA2/CDNA2
Symbol Specifications Download -XC3 Made to Order Common Specifications Special port location PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF -XC35 Made to Order Common Specifications With coil scraper PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNA2 | Double acting, Single rod | 40,50,63 80,100 | Spring lock |
Standard | CNA2W | Double acting, Double rod | 40,50,63 80,100 | Spring lock |