Product Information »
WEB Catalog
» Rotary Actuators/Air Grippers
» Rotary Actuators Vane Type
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
Rotary Actuator CRB1/CDRB1
-
・Compact auto switches are mountable. (D-M9□)
・Stainless steel specification for main parts (Made to order)
・Two different port locations (side and axial) are available.
・Mounting: Direct mounting, Foot mounting
・With auto switch (CDRB1 series: CDRB1, CDVRB1)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Rotary Actuator CRB1/CDRB1
Manual
Type Series View search result Standard CRB1 View search result With solenoid valve CVRB1
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions Rotary Actuators Series Variations/Model Selection Quick Selection Table Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle Single | Rotating angle Double |
---|---|---|---|---|---|
Standard | CRB1 | Single Double | 50,63,80,100 | 90°100°180°190°270°280° | 90°100° |
With solenoid valve | CVRB1 | Single Double | 50,63,80,100 | 90°100°180°190°270°280° | 90°100° |