Product Information »
WEB Catalog
» Clean Series/Low-Particle Generation
» Air Cylinders
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
Magnetically Coupled Rodless Cylinder 12-CY3
Clean Series
・Further improvement on Series CY1
・Same mounting dimensions as those of Series CY1.
・Upgraded bearing performance and reduction of sliding resistance.
・NPT thread and G thread as standard
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Green Procurement (RoHS)
Actuators/Precautions Green Procurement (RoHS)
Guide Type | Type | Series | Bore size (mm) |
---|---|---|---|
Guide non-integrated | Basic | 12-CY3B | 6, 10, 15, 20, 25, 32, 40, 50, 63 |
Guide non-integrated | Direct mount | 12-CY3R | 6, 10, 15, 20, 25, 32, 40, 50, 63 |