Product Information »
WEB Catalog
» Air Blowing Equipment
» Air Blowing Equipment
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
- Teaching Box
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
Air Saving Impact Blow Valve IBV
- Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
- Air Blowing Equipment » Air Blowing Equipment

-
・Increased impact force due to higher peak pressure
・Instantaneous air blow reduces CO2, air consumption, and operation
time
Peak pressure: 2 to 3 times or more
CO2/Air consumption: 93% reduction
Operation time: 97% reduction
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Saving Impact Blow Valve IBV
Manual
Series View search result IBV10
Solenoid valve typeView search result IBV11
Air operated typeView search result
Series | Port size | Operating pressure range |
---|---|---|
IBV10 Solenoid valve type | IN: 3/8 OUT: 1/4 | 0.15 to 0.7 MPa |
IBV11 Air operated type | IN: 3/8 OUT: 1/4 Pilot port: 1/8 | 0.1 to 0.5 MPa |