Product Information »
WEB Catalog
» Air Preparation Equipment
» Air Dryers
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
Refrigerated Air Dryer/For Use in North, Central and South America IDFB
-
・Applicable for the high-temperature environments
Ambient temperature : Max. 113ºF (45ºC)
Inlet air temperature : Max. 149ºF (65ºC)
・Increased air flow capacity
・Power supply voltage: Single-phase 230 VAC (60 Hz)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Refrigerated Air Dryer/For Use in North, Central and South America IDFB
Manual
Series View search result IDFB60 View search result IDFB70 View search result IDFB80 View search result IDFB90 View search result
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Dew point 37ºF (2.8℃) | Air flow capacity (m3/h [ANR] ) Dew point 45ºF (7.2℃) | Air flow capacity (m3/h [ANR] ) Dew point 50ºF (10℃) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB60 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 113 (192) | 155 (264) | 177 (300) | R410A(HFC) GWP:2088 | R1, NPT1 |
IDFB70 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 166 (282) | 215 (366) | 251 (426) | R410A(HFC) GWP:2088 | R1 1/2, NPT1 1/2 |
IDFB80 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 247 (420) | 314 (534) | 353 (600) | R410A(HFC) GWP:2088 | R2, NPT2 |
IDFB90 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 335 (570) | 406 (690) | 459 (780) | R410A(HFC) GWP:2088 | R2, NPT2 |