Product Information »
WEB Catalog
» Air Preparation Equipment
» Air Dryers
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
Refrigerated Air Dryer IDF □E/F/D
-
* The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
substitute.
Discontinuation date
IDF22E/IDFA22E: Discontinued
IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
March 2024
IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
September 2024
IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
September 2024
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Refrigerated Air Dryer IDF □E/F/D
Manual
Series View search result IDF1E View search result IDF2E View search result IDF3E View search result IDF4E View search result IDF6E View search result IDF8E View search result IDF11E View search result IDF15E1 View search result IDF22E View search result IDF37E View search result IDF55E View search result IDF75E View search result IDF100F View search result IDF125F View search result IDF150F View search result IDF190D View search result IDF240D View search result IDF370D View search result
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS) Proposal for the Use of a Separate Refrigerated Air Dryer
Series | Rated inlet condition | Air flow capacity (m3/min[ANR]) 50 Hz | Air flow capacity (m3/min[ANR]) 60 Hz | Applicable air compressor (kW) | Refrigerant | Port size | Compressor output |
---|---|---|---|---|---|---|---|
IDF1E | 35℃ 0.7 MPa | 0.1 | 0.12 | 0.75 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF2E | 35℃ 0.7 MPa | 0.2 | 0.235 | 1.5 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF3E | 35℃ 0.7 MPa | 0.32 | 0.37 | 2.2 | R134a (HFC) | Rc3/8 | Less than 7.5kw |
IDF4E | 35℃ 0.7 MPa | 0.52 | 0.57 | 3.7 | R134a (HFC) | Rc1/2 | Less than 7.5kw |
IDF6E | 35℃ 0.7 MPa | 0.75 | 0.82 | 5.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF8E | 35℃ 0.7 MPa | 1.22 | 1.32 | 7.5 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF11E | 35℃ 0.7 MPa | 1.65 | 1.82 | 11 | R134a (HFC) | Rc3/4 | Less than 7.5kw |
IDF15E1 | 35℃ 0.7 MPa | 2.8 | 3.1 | 15 | R134a (HFC) | Rc1 | Less than 7.5kw |
IDF22E | 35℃ 0.7 MPa | 3.9 | 4.3 | 22 | R407C (HFC) | R1 | Less than 7.5kw |
IDF37E | 35℃ 0.7 MPa | 5.7 | 6.1 | 37 | R407C (HFC) | R1 1/2 | Less than 7.5kw |
IDF55E | 40℃ 0.7 MPa | 8.4 | 9.8 | 55 | R407C (HFC) | R2 | Less than 7.5kw |
IDF75E | 40℃ 0.7 MPa | 11.0 | 12.4 | 75 | R407C (HFC) | R2 | Less than 7.5kw |
IDF100F | 40℃ 0.7 MPa | 16.0 | 18.8 | 100 | R407C (HFC) | R2 | Less than 7.5kw |
IDF125F | 40℃ 0.7 MPa | 20.1 | 23.7 | 125 | R407C (HFC) | 65(2 1/2B) flange | Less than 7.5kw |
IDF150F | 40℃ 0.7 MPa | 25.0 | 30.0 | 150 | R407C (HFC) | 80(3B) flange | Less than 7.5kw |
IDF190D | 40℃ 0.7 MPa | 32.0 | 38.0 | 190 | R407C (HFC) | 80(3B) flange | Less than 7.5kw |
IDF240D | 40℃ 0.7 MPa | 43.0 | 50.0 | 240 | R407C (HFC) | 100(4B) flange | Less than 7.5kw |
IDF370D | 35℃ 0.7 MPa | 54.0 | 65.0 | 370 | R407C (HFC) | 150(6B) flange | More than 7.5kw |