Product Information »
WEB Catalog
» Air Cylinders
» Guide Cylinders
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
Compact Guide Cylinder MGP
-
・Weight reduced by up to 24% with a shorter guide rod and thinner plate.
・The space required between the bottom of the cylinder body and your equipment is reduced because of the shortening of the guide rod by a max. of 22 mm.
・Round type and magnetic field resistant auto switches can be mounted directly without a spacer.
・With flange: MGP□F
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Guide Cylinder MGP
Manual
Type Series Action Bore size (mm) View search result Basic type MGPM-Z Double acting 12,16,20,25,32,40
50,63,80,100View search result Basic type MGPL-Z Double acting 12,16,20,25,32,40
50,63,80,100View search result Basic type MGPA-Z Double acting 12,16,20,25,32,40
50,63,80,100View search result With air cushion MGPM-AZ Double acting 16,20,25,32,40
50,63,80,100View search result With air cushion MGPL-AZ Double acting 16,20,25,32,40
50,63,80,100View search result With air cushion MGPA-AZ Double acting 16,20,25,32,40
50,63,80,100View search result Water resistant MGPMR-Z Double acting 20,25,32,40
50,63,80,100With end lock MGP Double acting 20,25,32,40
50,63,80,100Heavy duty guide rod MGPS Double acting 50,80 Compact Guide Cylinder MGP
Symbol Specifications Download -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF Compact Guide Cylinder MGP
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF -XC4 Made to Order Common Specifications With heavy duty scraper PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC35 Made to Order Common Specifications With coil scraper PDF -XC69 Made to Order Common Specifications MGP series with shock absorber PDF -XC82 Made to Order Common Specifications Bottom mounting type PDF -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF -XC92 Made to Order Common Specifications Dust resistant actuator PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | MGPM-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | Ball bushing | MGPL-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
Basic type | High-precision ball bushing | MGPA-Z | Double acting | 12,16,20,25,32,40 50,63,80,100 |
With air cushion | Slide bearing | MGPM-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | Ball bushing | MGPL-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
With air cushion | High-precision ball bushing | MGPA-AZ | Double acting | 16,20,25,32,40 50,63,80,100 |
Water resistant | Slide bearing | MGPMR-Z | Double acting | 20,25,32,40 50,63,80,100 |
With end lock | Slide bearing/Ball bushing bearing | MGP | Double acting | 20,25,32,40 50,63,80,100 |
Heavy duty guide rod | Slide bearing | MGPS | Double acting | 50,80 |