Product Information »
WEB Catalog
» Air Cylinders
» Lock Cylinders/Cylinder with An End Lock
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
Compact Guide Cylinder with Lock MLGP
-
・Stopping possible at any stroke position
Drop prevention when the pressure is decreased or the residual pressure is released
・Weight reduced by up to 17% with a shorter guide rod and thinner plate
Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Compact Guide Cylinder with Lock MLGP
Symbol Specifications Download -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGPM | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |
Standard | Ball bushing bearing | MLGPL | Double acting | 20,25,32,40 50,63,80,100 | Spring lock |