Product Information »
WEB Catalog
» Air Cylinders
» Table Cylinders
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
Compact Slide MXH
-
・Allowable moment improved by up to 240%
・With new high rigidity linear guide
Allowable moment improved
・The weight has been reduced by incorporating a new high rigidity linear guide and piston.
Weight: 19% reduction (ø20-10 stroke)
・Piping is possible in 3 directions.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Slide MXH
Symbol Specifications Download -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF Compact Slide MXH
Symbol Specifications Download -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC3 Made to Order Common Specifications Special port location PDF -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXH | Double acting | 6,10,16,20 |