WEB Catalog

Product Information »  WEB Catalog  » Process Valves  » 2/3 Port Solenoid Valves/Air Operated Valves

Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2

    ・For air, medium vacuum, water, oil, steam (Can be used with heated
     water)
    ・Flow rate: 20% more flow*
    ・Height: 10% smaller*
    ・Weight: 30% lighter*
    ・Body materials: Aluminum, Resin, C37, Stainless steel
    ・Available with One-touch fittings (Resin body)
     *Comparison made with SMC’s existing model
    ・Manifold type no.: VVX21, VVX22, VVX23
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2 Port Solenoid Valve (2 Way Valve) VX2
    DoC/IM
    Series View search result
    VX21/22/23View search result
SeriesValve typePort sizeOrifice diameter (mmø)
VX21/22/23N.C./N.O.1/8 to 1/2
ø6 to ø12
2 to 10

Go Top