Product Information »
WEB Catalog
» Air Cylinders
» Lock Cylinders/Cylinder with An End Lock
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
Lock Cylinders/Cylinder with An End Lock
Cylinder with Lock MNB/MDNB
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・With auto switch (MDNB series: MDNB, MDNBW)
∗ The MNB/MDNB series will be discontinued in October 2022.
Please select the MWB/MDWB series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Cylinder with Lock MNB/MDNB
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF Cylinder with Lock MNB/MDNB
Symbol Specifications Download -XC35 Made to Order Common Specifications With coil scraper PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MNB | Double acting, Single rod | 32,40,50,63 80,100 | Spring lock |
Standard | MNBW | Double acting, Double rod | 32,40,50,63 80,100 | Spring lock |