Product Information »
WEB Catalog
» Modular F.R.L. Units
» Modular F.R.L. Units/Air Combination
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
Modular F.R.L. Units/Air Combination
Modular F.R.L. Units AC-B
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-AC-Bg.jpg)
-
・Better visibility and environmental resistance
・Easy element replacement
The element and the bowl are integrated.
Replacement can be done in hand.
・Reduced required maintenance space: Max. 46% reduction
・Regulator: Set pressure 0.05 to 0.85 MPa, 0.02 to 0.2 MPa
・Choose from a selection of pressure gauges:
Square embedded type pressure gauge, Round type pressure gauge, Digital pressure switch
∗ The AC-B series will be discontinued in March 2025.
Please select the AC-D series.▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Modular F.R.L. Units AC-B
Manual
Series View search result AC20 to 60-B View search result AC20A to 60A-B View search result AC20B to 60B-B View search result AC20C to 40C-B View search result AC20D to 40D-B View search result
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Filter regulator, Lubricator | AC20A to 60A-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Air filter, Regulator | AC20B to 60B-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Air filter, Mist separator, Regulator | AC20C to 40C-B | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.85 0.02 to 0.2 |
Filter regulator, Mist separator | AC20D to 40D-B | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.85 0.02 to 0.2 |
Features
Modular F.R.L. Units AC Series
![](/assets/newproducts/en-jp/ac-b/images/01.jpg)
Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!
![](/assets/newproducts/en-jp/ac-b/images/02.jpg)
Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter bowl and the remaining oil amount in the lubricator from the entire periphery.
![](/assets/newproducts/en-jp/ac-b/images/03.jpg)
Light weight: Max. 90 g reduction
* Except AW
![](/assets/newproducts/en-jp/ac-b/images/04.jpg)
New Spacer
![](/assets/newproducts/en-jp/ac-b/images/05.jpg)