X
Series Code: X (Results:26件)
▼Narrow Search Results
or
Category | Product name | Series | Type | |
---|---|---|---|---|
Directional Control Valves/Mechanical Valves/Hand Valves | Foot Pedal Type 5 Port Mechanical Valve | XT34-60/XT-67 | XT34-60/XT-67 | Detail |
Vacuum Equipment/Vacuum Pads | Non-contact Gripper | XT661 | XT661 | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum High Vacuum Angle Valve Normally Closed/Bellows Seal | XL | XLA | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum High Vacuum Angle Valve Double Acting/Bellows Seal | XL | XLC | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum High Vacuum Angle Valve Normally Closed/O-ring Seal | XL | XLF | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum High Vacuum Angle Valve Double Acting/O-ring Seal | XL | XLG | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum High Vacuum Angle Valve 2-Step Control, Single Acting/Bellows Seal, O-ring Seal | XL | XLD | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum High Vacuum Angle Valve Manual/Bellows Seal | XL | XLH | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum High Vacuum Angle Valve Electromagnetic/Bellows Pressure Balance | XL | XLS | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum One-touch Connection and Release High Vacuum Angle Valve Normally Closed/Bellows Seal | XLAQ・XLDQ | XLAQ | Detail |
High Vacuum Equipment/High Vacuum Valves | Aluminum One-touch Connection and Release High Vacuum Angle Valve 2-step Control, Single Acting/Bellows Seal, O-ring Seal | XLAQ・XLDQ | XLDQ | Detail |
High Vacuum Equipment/High Vacuum Valves | Stainless steel High Vacuum Angle Valve Normally Closed/Bellows Seal | XM/XY | XMA | Detail |
High Vacuum Equipment/High Vacuum Valves | Stainless steel High Vacuum In-line Valve Normally Closed/Bellows Seal | XM/XY | XYA | Detail |
High Vacuum Equipment/High Vacuum Valves | Stainless steel High Vacuum Angle Valve Double Acting/Bellows Seal | XM/XY | XMC | Detail |
High Vacuum Equipment/High Vacuum Valves | Stainless steel High Vacuum In-line Valve Double Acting/Bellows Seal | XM/XY | XYC | Detail |
High Vacuum Equipment/High Vacuum Valves | Stainless steel High Vacuum Angle Valve 2-Step Control, Single Acting/Bellows Seal, O-ring Seal | XM/XY | XMD | Detail |
High Vacuum Equipment/High Vacuum Valves | Stainless steel High Vacuum In-line Valve 2-Step Control, Single Acting/Bellows Seal, O-ring Seal | XM/XY | XYD | Detail |
High Vacuum Equipment/High Vacuum Valves | Stainless steel High Vacuum Angle Valve Manual/Bellows Seal | XM/XY | XMH | Detail |
High Vacuum Equipment/High Vacuum Valves | Stainless steel High Vacuum In-line Valve Manual/Bellows Seal | XM/XY | XYH | Detail |
High Vacuum Equipment/High Vacuum Valves | Normal Close High Vacuum Solenoid Valve | XSA | XSA | Detail |
High Vacuum Equipment/High Vacuum Valves | Smooth Vent Valve (Supply Line) | XVD | XVD | Detail |
High Vacuum Equipment/High Vacuum Valves | Vacuum Angle Valve with Release Valve | XLJ | XLJ | Detail |
High Vacuum Equipment/Slit Valves | For 300 mm wafer Parallel Seal Type Slit Valve | XGTP | XGTP | Detail |
High Vacuum Equipment/Slit Valves | Slit Valve | XGT | XGT | Detail |
Pneumatic Instrumentation Equipment/Relay/Valve | Booster Relay | XT240 | XT240 | Detail |
Pneumatic Instrumentation Equipment/Actuators | Air Shocker | XT316 | XT316 | Detail |