Product Information »
WEB Catalog
» Temperature Control Equipment
» Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
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
Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter Type
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC
![](https://www.smcworld.com/upfiles/etc/series/en-jp/HRSC.jpg)
-
· Air transport possible
· Uses CO2 refrigerant (R744)
· Greatly reduced GWP
· Eliminates the need to pay for F-Gas recovery & disposal
· Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC
Manual
Series Cooling capacity View search result HRSC012〜060 1.3kW to 5.9kW View search result HRSC090 9.5kW,11kW View search result HRSC100 10.5kW,11.5kW View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSC012〜060 | 5 to 40℃ | 1.3kW to 5.9kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%) |
HRSC090 | 5 to 40℃ | 9.5kW,11kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
HRSC100 | 5 to 35℃ | 10.5kW,11.5kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
Features
Air transport possible
Uses a CO2 refrigerant
Greatly reduced GWP
![](/assets/newproducts/en-jp/hrsc/images/01.jpg)
GWP = 1 Compliant with each country’s refrigerant regulations
![](/assets/newproducts/en-jp/hrsc/images/02.jpg)
Air transport possible
Classified as A 1 according to ASHRAE standard 3 4 (non-toxic and nonflammable)
Eliminates the need to pay for F-Gas recovery & disposal
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Energy Saving
![](/assets/newproducts/en-jp/hrsc/images/03.jpg)
Same or better performance than the existing model
![](/assets/newproducts/en-jp/hrsc/images/04.jpg)
Reduced environmental load due to the use of a CO2 refrigerant
![](/assets/newproducts/en-jp/hrsc/images/05.jpg)
Ensured interchangeability with existing models
![](/assets/newproducts/en-jp/hrsc/images/06.jpg)
Circulating Fluid/Facility Water Line Related Equipment
![](/assets/newproducts/en-jp/hrsc/images/07.jpg)
SMC's Global Maintenance Network
![](/assets/newproducts/en-jp/hrsc/images/08.jpg)