Auto Switches
Auto Switch D
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Auto Switch D
Manual
Series Type View search result D Series Solid state auto switch View search result D Series Reed auto switch View search result Auto Switch D
DoC
Series Type View search result D Series Solid state auto switch View search result D Series Reed auto switch View search result
Safety Instructions Auto Switches/Precautions How to Mount and Move the Auto Switch Plug-in Connector Assembly/How to Use DIN Terminal Green Procurement (RoHS)
Series | Type | Features |
---|---|---|
D Series | Solid state auto switch | General purpose type 2-color indicator 2-color indicator with diagnostic output Water resistant 2-color indicator Hygienic With timer Magnetic field resistant 2-color indicator Heat resistant 2-color indicator Wide range detection type |
D Series | Reed auto switch | General purpose type 2-color indicator Magnetic field resistant 2-color indicator Heat resistant |
Solid State Auto Switch/Short Type D-M9□-5
Produced upon receipt of order
・Overall length reduced by 32%(22 mm→15 mm)
・Protrusion from the actuator end surface has been reduced.
・Specifications are the same as those of the standard product (D-M9□).
-
2D CAD
Click here for 2D CAD
Series | Type | Features |
---|---|---|
D-M9□-5 | Solid state auto switch | General purpose type |
Water Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□
-
・Improved water (coolant) resistance
・Features a liquid pool-free electrical entry construction
(The electrical entry is located on the top of the switch body.)
・Blocks the entry of liquid from the indicator light
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Water Resistant 2-Color Indicator Solid State Auto Switch / Direct Mounting Type D-M7BA□
Manual
Series Type View search result D-M7BA□ Solid state auto switch View search result
Series | Type | Features |
---|---|---|
D-M7BA□ | Solid state auto switch | Water resistant 2-color indicator |
Arc Welding Spatter-resistant Lead Wire Type
Magnetic Field-resistant Solid State Auto Switch D-P3DWA□-1173□
-
・Improved lead wire spatter resistance
Special fluorine compounds are used for the sheath, insulation, and insulator.
A shield is provided between the sheath and the insulation to prevent spatter from entering the insulation.
・A type with a spatter cover is available.
The metal cover (Material: Stainless steel) covers the body to prevent spatter adhesion.
Safety Instructions Auto Switches/Precautions Plug-in Connector Assembly/How to Use DIN Terminal
How to Mount and Move the Auto Switch Green Procurement (RoHS)
How to Mount and Move the Auto Switch Green Procurement (RoHS)
Series | Type | Features |
---|---|---|
D-P3DWA□-1173□ | Solid state auto switch | Magnetic field resistant |
Trimmer Auto Switch D
-
・Easily distinguish workpieces with a single auto switch
・Minimum detectable adjustment width: 0.5 mm
・Applicable to the short stroke cylinder
The detection of the extended and retracted end positions can be made by a single auto switch.
This switch can be used when two auto switches cannot be mounted due to a short stroke.
-
2D CAD
Click here for 2D CAD Trimmer Auto Switch D
Manual
Series Type View search result D-M9K Sensor unit View search result D-Y7K Sensor unit View search result D-F7K Sensor unit View search result D-R□K Amplifier unit View search result
Series | Type | Mounting |
---|---|---|
D-M9K | Sensor unit | Direct mounting (Round groove) |
D-Y7K | Sensor unit | Direct mounting (Square groove) |
D-F7K | Sensor unit | Rail mounting |
D-R□K | Amplifier unit | - |