Product Information »
WEB Catalog
IN_PROD_346
» Industrial Device Communication Equipment/Wireless System
» Wireless System: DeviceNet Compatible Products
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
Wireless System: DeviceNet Compatible Products
Wireless System EXW1/EX600-W
-
・Analog input has been added to the compact type EXW1 Series. [New]
・Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest)
・Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk
・Provides communication stability in FA environments
・Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 76% reduction
・Modular connection is possible. (EX600-W)
*The EX600-WEN□ and WPN□ (EtherNet/IP and PROFINET compatible
bases) are to be discontinued as of the end of March 2025.
When designing new equipment and facilities, consider using the
EXW1 series instead.
▶IO-Link Master
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Wireless System EXW1/EX600-W
Manual
Series View search result EXW1 View search result Wireless System EXW1/EX600-W
DoC
Series View search result EXW1 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Remote I/O, goes to “Wireless” Glossary of Fieldbus Terms Green Procurement (RoHS)
Industrial IoT Cybersecurity Remote I/O, goes to “Wireless” Glossary of Fieldbus Terms Green Procurement (RoHS)
Series | Enclosure | Communication protocol | Applicable valve |
---|---|---|---|
EXW1 | IP20/IP67 | DeviceNet® CC-Link EtherNet/IP™ EtherCAT® PROFINET OPC UA | JSY1000, 3000, 5000 |