Product Information »
WEB Catalog
IN_PROD_346
» Modular F.R.L. Units
» Modular Connection Compatible Devices
Modular Connection Compatible Devices
F.R.L. Units AC
-
・Modular design with uniform body style
・Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard.
Better visibility: 360°
・No tools are required.
Easier replacement of the element (AF-D only)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Description | Series | Port size |
---|---|---|
Air filter, Regulator, Lubricator | AC20 to 60-D | 1/8,1/4,3/8,1/2,3/4,1 |
Filter regulator, Lubricator | AC20A to 60A-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Regulator | AC20B to 60B-D | 1/8,1/4,3/8,1/2,3/4,1 |
Air filter, Mist separator, Regulator | AC20C to 40C-D | 1/8,1/4,3/8,1/2 |
Filter regulator,Mist separator | AC20D to 40D-D | 1/8,1/4,3/8,1/2 |
Common Supply Regulator AR□M(K)-D
-
・Supply different pressure for multiple applications
OUT port is on the back of the product.
・Space-saving design and reduced piping labor
・Branch piping
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20M-D to AR40M-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.02 to 0.2 |
AR20MK-D to AR40MK-D With backflow function | 1/8,1/4,3/8,1/2 | 0.1 to 0.85 0.1 to 0.2 |
Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D
-
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body
sizes 30 and larger)
Better visibility: 360°
・Lightweight: Max. 40.7% reduction (0.24 kg)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.3 |
AWD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.01 |
3-Color Display Digital Flow Switch PF3A7/8□H (-L)
-
・Flow ratio 100:1
A wide range of flow measurement is possible with 1 product.
・IO-Link compatible (For “-L”)
・A 4-screen display digital flow switch with pressure/temperature sensor
is available.
Simultaneous measurement of the (accumulated) flow rate, pressure,
and temperature is possible. [For the PF3A8mH(-L)]
▶IO-Link Master
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations | Flow range (L/min) |
---|---|---|
PF3A701H(-L) PF3A801H-L | AC30-D | 1000 |
PF3A702H(-L) PF3A802H-L | AC40-D | 2000 |
Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
-
・Compliant with ISO 8573-1 compressed air purity class
・Face-to-face and depth dimensions reduced by up to 30%
・Lightweight: Max. 50% reduction (0.19 kg)
・Flow capacity: Max. 50% increase
・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
・Color-identifiable elements
・A model with an element service indicator is also available. (AFF, AM,
AMD)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Nominal filtration rating[μm] | Oil concentration on the outlet side [mg/m3] |
---|---|---|---|
AFF20 to 60-D Line filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 (Filtration efficiency: 99%) | — |
AM20 to 60-D Mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.1(Filtration efficiency: 99%) | Oil mist 1 (≈ 0.8 ppm) or less |
AMD20 to 60-D Micro mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.01(Filtration efficiency: 99.9%) | Oil mist 0.1 (≈ 0.08 ppm) or less |
AMK20 to 60-D Activated carbon filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | — | Oil vapor 0.003 (≈ 0.0025 ppm) or less |
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D
-
・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
・Energy saving: Zero blow-by of the air during switching of the handle
・OSHA (Occupational Safety and Health Administration) standard
compliant
・Lower pressure drop contributing to energy saving
Pressure drop reduced by up to 73%
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Applicable combinations |
---|---|---|
VHS20 (W) -D | 1/8,1/4 | AC20-D |
VHS30 (W) -D | 1/4,3/8 | AC30-D |
VHS40 (W) -D | 1/4,3/8,1/2 | AC40-D |
VHS40 (W) -06-D | 3/4 | AC40-06-D |
VHS50 (W) -D | 3/4,1 | AC50-D, AC60-D |
5-Port Solenoid Valve SY3000/5000-X990
-
・Allows for space saving and reduced piping labor
・Flow rate characteristics C [dm3/(s·bar)]
SY3000: 1.6, SY5000: 3.6
・Top ported/Side ported
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
SY3000-X990 | AC30-D |
SY5000-X990 | AC40-D |
Residual Pressure Relief 3-Port Solenoid Valve VP546E/746E
-
・Flow rate characteristics C [dm3/(s·bar)]
VP546E: 7.5
VP746E: 12.6
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the
inlet side)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
VP546E | AC30-D |
VP746E | AC40-D |
ISO 13849-1 Compliant Safe Exhaust Valve/Modular Connection Type VPX400
-
・Safety standard ISO 13849-1 compliant (Corresponding to categories 3
and 4)
・Exhaust flow rate characteristics [L/min (ANR)] ∗ At 0.6 MPa
10,500 (VPX406-A3)
13,000 (VPX406-A4)
15,000 (VPX406-A6)
・Space saving & lightweight: 3 functions have been integrated.
Dual residual pressure release valve + Soft start-up valve + Main valve
inconsistency detection
・Modular connection is possible.
(AC30/40/50/60-D series)
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Category | Connected AC size | Flow rate characteristics 2→3 (A→R) C [dm3/(s・bar)] | Flow rate characteristics 2→3 (A→R) b |
---|---|---|---|---|
VPX406-A3 | 3, 4 | AC30 | 25.0 | 0.20 |
VPX406-A4 | 3, 4 | AC40 | 31.0 | 0.15 |
VPX406-A6 | 3, 4 | AC50/60 | 35.8 | 0.10 |
3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP546/746
-
・With main valve position detection function
The main valve position detection function is used to detect
inconsistencies between input signals and valve operations.
・Flow rate characteristics C [dm3/(s·bar)]
VP546: 8.3
VP746: 12.3
・A model with a soft start-up function is also available.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
VP546 | AC30-D |
VP746 | AC40-D |
Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100
-
・For the stepless control of air pressure in proportion to electrical signals
・Flow rate: Max. approx. 5 times (Compared with the existing model)
・Sensitivity: ±0.2% F.S. or less
・Linearity: ±1% F.S. or less
・Hysteresis: 0.5% F.S. or less
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment Green Procurement (RoHS) Electro-Pneumatic Regulator Application Examples
Series | Applicable combinations |
---|---|
ITV1100 | AF20-D |
ITV2100 | AF30-D |
ITV3100 | AF40-D |
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□
-
・The coil orientation and blow port position can be selected.
・Electrical entry: Grommet, DIN terminal, Conduit, M12 connector
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations | Port size | Orifice diameter (mmø) |
---|---|---|---|
JSXM21 | AC20-D | 1/8, 1/4 | 3.2 |
JSXM31 | AC30-D | 1/4, 3/8 | 4 |
JSXM41 | AC40-D | 1/4, 3/8, 1/2 | 4 |