WEB Catalog

Product Information »  WEB Catalog  » Modular F.R.L. Units  » Modular F.R.L. Units/Air Combination

Modular F.R.L. Units/Air Combination

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Modular F.R.L. Units AC-D

    ・Modular design with uniform body style
    ・Better visibility & environmental resistance
    ・2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element (AF-D only)
    ・Attachments:
     Spacer: Y200-D, Y300-D, Y400-D
     Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
DescriptionSeriesPort size
Air filter, Regulator,
Lubricator
AC20 to 60-D1/8,1/4,3/8,1/2,3/4,1
Filter regulator,
Lubricator
AC20A to 60A-D1/8,1/4,3/8,1/2,3/4,1
Air filter, RegulatorAC20B to 60B-D1/8,1/4,3/8,1/2,3/4,1
Air filter, Mist separator,
Regulator
AC20C to 40C-D1/8,1/4,3/8,1/2
Filter regulator,
Mist separator
AC20D to 40D-D1/8,1/4,3/8,1/2

Modular F.R.L. Units AC-A

    ・Easy element replacement
     The element and the bowl are integrated. Replacement can be done in
     hand.
    ・Energy-saving regulator Pressure drop: Max. 50% improvement
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.
    ・Attachments:
     Spacer: Y200-A, Y300-A, Y400-A, Y500-A
     Spacer with bracket: Y200T-A, Y300T-A, Y400T-A, Y500T-A

    ∗ The AC20 to 60-A is to be discontinued as of March 2025.
     Select the AC20 to 60-D as a substitute.▶Click here for details.
     The AC10-A will continue to be produced, so it can be selected and used
     as before.
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter, Regulator,
Lubricator
AC10 to 40-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Filter regulator,
Lubricator
AC10A to 40A-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Air filter, RegulatorAC10B to 40B-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Air filter, Mist separator,
Regulator
AC20C to 40C-A1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Filter regulator,
Mist separator
AC20D to 40D-A1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2

Go Top