WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Position Sensor

Position Sensor

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Compact Position Sensor D-MPG

    ・Detects the stroke position of compact actuators such as air grippers
    ・Repeatability: 0.1 mm
    ・Compact sensor head and separate teach unit
    ・Same shape as the D-M9□ solid state auto switch
    ・Analog output
    ・Switch output
    ・IO-Link compatible

     ▶IO-Link Devices
SeriesMeasurement rangeResolutionRepeatability
D-MPG25 mm ±10.01 mm0.1 mm

Actuator Position Sensor D-MP□

    ・Actuator stroke position is output with an analog signal.
    ・Repeatability: 0.1 mm
    ・Analog output
    ・4 measurement ranges
    ・Switch output
    ・IO-Link compatible
SeriesMeasuring range
D-MP02525 mm±1 mm
D-MP05050 mm±1 mm
D-MP100100 mm±1 mm
D-MP200200 mm±1 mm

Go Top